ZHCSPW3E January 1996 – May 2022 SN54HCT541 , SN74HCT541
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| SN54HCT541 | SN74HCT541 | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | NOM | MAX | MIN | NOM | MAX | ||||
| VCC | Supply voltage | 4.5 | 5 | 5.5 | 4.5 | 5 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 4.5 V to 5.5 V | 2 | 2 | V | ||||
| VIL | Low-level input voltage | VCC = 4.5 V to 5.5 V | 0.8 | 0.8 | V | ||||
| VI | Input voltage | 0 | VCC | 0 | VCC | V | |||
| VO | Output voltage | 0 | VCC | 0 | VCC | V | |||
| ∆t/∆v | Input transition rise and fall time | 500 | 500 | ns | |||||
| TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C | |||