ZHCSPF8G March 1984 – July 2022 SN54HCT373 , SN74HCT373
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| VCC | TA = 25°C | SN54HCT373 | SN74HCT373 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| tw | Pulse duration, LE high | 4.5V | 20 | 30 | 25 | ns | |||
| 5.5V | 17 | 27 | 23 | ||||||
| tsu | Setup time, data before LE↓ | 4.5V | 10 | 15 | 13 | ns | |||
| 5.5V | 9 | 14 | 12 | ||||||
| th | Hold time, data after LE↓ | 4.5V | 10 | 10 | 10 | ns | |||
| 5.5V | 10 | 10 | 10 | ||||||