SCLS225G JULY   1995  – November 2016 SN54HCT14 , SN74HCT14

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Operating Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resource
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • D|14
  • PW|14
  • DB|14
  • DGV|14
  • N|14
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC –0.5 7 V
Input voltage, VI(2) –0.5 VCC + 0.5 V
Output voltage, VO(2) –0.5 VCC + 0.5 V
Input clamp current, IIK VI < 0 or VI > VCC ±20 mA
Output clamp current, IOK VO < 0 or VO > VCC ±20 mA
Continuous output current, IO VO = 0 to VCC ±25 mA
Continuous current through VCC or GND ±50 mA
Operating junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output voltage ratings may be exceeded if the input and output current ratings are observed.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

see(1)
MIN MAX UNIT
VCC Supply voltage 4.5 5.5 V
VI Input voltage 0 VCC V
VO Output voltage 0 VCC V
TA Operating free-air temperature SN54HCT14 –55 125 °C
SN74HCT14 –40 85
All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application report, Implications of Slow or Floating CMOS Inputs (SCBA004).

Thermal Information

THERMAL METRIC(1) SN74HCT14 UNIT
D
(SOIC)
DB
(SSOP)
DGV
(TVSOP)
N
(PDIP)
PW
(TSSOP)
14 PINS 14 PINS 14 PINS 14 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance 90.9 105 132.2 55.3 120.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 51 57 51.7 42.5 48.9 °C/W
RθJB Junction-to-board thermal resistance 45.2 52.4 61.4 35.1 61.9 °C/W
ψJT Junction-to-top characterization parameter 18.4 22.2 5.5 27.2 5.7 °C/W
ψJB Junction-to-board characterization parameter 44.9 51.8 60.7 35 61.3 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VT+ Positive-going threshold VCC = 4.5 V TA = 25°C 1.2 1.5 1.9 V
SN54HCT14 1.2 1.9
SN74HCT14 1.2 1.9
VCC = 5.5 V TA = 25°C 1.4 1.7 2.1
SN54HCT14 1.4 2.1
SN74HCT14 1.4 2.1
VT– Negative-going threshold VCC = 4.5 V TA = 25°C 0.5 0.9 1.2 V
SN54HCT14 0.5 1.2
SN74HCT14 0.5 1.2
VCC = 5.5 V TA = 25°C 0.6 1 1.4
SN54HCT14 0.6 1.4
SN74HCT14 0.6 1.4
ΔVT Hysteresis (VT+ – VT–) VCC = 4.5 V TA = 25°C 0.4 0.6 1.4 V
SN54HCT14 0.4 1.4
SN74HCT14 0.4 1.4
VCC = 5.5 V TA = 25°C 0.4 0.65 1.5
SN54HCT14 0.4 1.5
SN74HCT14 0.4 1.5
VOH High-level output voltage IOH = –20 µA and VCC = 4.5 V TA = 25°C 4.4 4.49 V
SN54HCT14 4.4
SN74HCT14 4.4
IOH = –4 mA and VCC = 4.5 V TA = 25°C 3.98 4.3
SN54HCT14 3.7
SN74HCT14 3.84
VOL Low-level output voltage IOL = 20 µA and VCC = 4.5 V TA = 25°C 0.001 0.1 V
SN54HCT14 0.1
SN74HCT14 0.1
IOL = 4 mA and VCC = 4.5 V TA = 25°C 0.17 0.26
SN54HCT14 0.4
SN74HCT14 0.33
II Input current VI = VCC or GND and VCC = 5.5 V TA = 25°C ±0.1 µA
SN54HCT14 ±1
SN74HCT14 ±1
ICC Supply current VI = VCC or GND, IO = 0, and
VCC = 5.5 V
TA = 25°C 2 µA
SN54HCT14 40
SN74HCT14 20
ΔICC(1) Change in supply current One input at 0.5 V or 2.4 V, other inputs at GND or VCC, and
VCC = 5.5 V
TA = 25°C 0.2 2.4 mA
SN54HCT14 3
SN74HCT14 2.9
Ci Input capacitance VI = VCC or GND and VCC = 5 V TA = 25°C 3 10 pF
SN54HCT14 10
SN74HCT14 10
This is the increase in supply current for each input that is at one of the specified TTL voltage levels, rather than 0 V or VCC.

Switching Characteristics

over recommended operating free-air temperature range and CL = 50 pF (unless otherwise noted; see Figure 5)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN TYP MAX UNIT
tpd Propagation
(delay) time
A Y VCC = 4.5 V TA = 25°C 20 32 ns
SN54HCT14 48
SN74HCT14 40
VCC = 5.5 V TA = 25°C 18 30
SN54HCT14 45
SN74HCT14 38
tt Y VCC = 4.5 V TA = 25°C 7 15 ns
SN54HCT14 22
SN74HCT14 19
VCC = 5.5 V TA = 25°C 6 14
SN54HCT14 20
SN74HCT14 17

Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS TYP UNIT
Cpd Power dissipation capacitance No load 10 pF

Typical Characteristics

SN54HCT14 SN74HCT14 typ1_cls225.gif
Figure 1. Supply Current vs Input Voltage
SN54HCT14 SN74HCT14 typ3_cls225.gif
Figure 3. Output Voltage vs Input Voltage
SN54HCT14 SN74HCT14 typ2_cls225.gif
Figure 2. Supply Current vs Input Voltage
SN54HCT14 SN74HCT14 typ4_cls225.gif
Figure 4. Output Voltage vs Input Voltage