ZHCSPD0A November 2021 – February 2022 SN74HCS574-Q1
PRODUCTION DATA
| PARAMETER | CONDITION | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fclock | Clock Frequency | 2 V | 49 | MHz | ||
| 4.5 V | 120 | |||||
| 6 V | 135 | |||||
| tw | Pulse duration | CLK high or low | 2 V | 12 | ns | |
| 4.5 V | 6 | |||||
| 6 V | 6 | |||||
| tsu | Setup time | Data before CLK↑ | 2 V | 18 | ns | |
| 4.5 V | 6 | |||||
| 6 V | 6 | |||||
| th | Hold time, data after CLK↑ | 2 V | 0 | ns | ||
| 4.5 V | 0 | |||||
| 6 V | 0 | |||||