ZHCSK72 August 2019 SN74HCS4075-Q1
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 2A | 1 | Input | Channel 2, Input A |
| 2B | 2 | Input | Channel 2, Input B |
| 1A | 3 | Input | Channel 1, Input A |
| 1B | 4 | Input | Channel 1, Input B |
| 1C | 5 | Input | Channel 1, Input C |
| 1Y | 6 | Output | Channel 1, Output Y |
| GND | 7 | — | Ground |
| 2C | 8 | Input | Channel 2, Input C |
| 2Y | 9 | Output | Channel 2, Output Y |
| 3Y | 10 | Output | Channel 3, Output Y |
| 3A | 11 | Input | Channel 3, Input A |
| 3B | 12 | Input | Channel 3, Input B |
| 3C | 13 | Input | Channel 3, Input C |
| VCC | 14 | — | Positive Supply |