ZHCSPI3A July 2020 – December 2021 SN74HCS365-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A | Y | 2 V | 10 | 21 | 32 | ns | |||
| 4.5 V | 5 | 9 | 14 | ||||||||
| 6 V | 4 | 8 | 11 | ||||||||
| ten | Enable time | OE | Y | 2 V | 14 | 27 | 42 | ns | |||
| 4.5 V | 7 | 14 | 18 | ||||||||
| 6 V | 6 | 12 | 16 | ||||||||
| tdis | Disable time | OE | Y | 2 V | 17 | 27 | 33 | ns | |||
| 4.5 V | 9 | 15 | 18 | ||||||||
| 6 V | 8 | 14 | 16 | ||||||||
| tt | Transition-time | Any output | 2 V | 9 | 17 | ns | |||||
| 4.5 V | 5 | 8 | |||||||||
| 6 V | 4 | 7 | |||||||||