ZHCSPP8A January 2022 – October 2022 SN74HCS245
PRODMIX
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output clamp current(2) | VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±35 | mA | |
Continuous current through VCC or GND | ±70 | mA | |||
TJ | Junction temperature(3) | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |