ZHCSNG5C September 2020 – June 2021 SN74HCS238-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | A, B, or C | Any Y | 2 V | 21 | 33 | 53 | ns | |||
| 4.5 V | 8 | 12 | 19 | ||||||||
| 6 V | 7 | 11 | 16 | ||||||||
| G or G | Any Y | 2 V | 22 | 33 | 54 | ||||||
| 4.5 V | 8 | 12 | 19 | ||||||||
| 6 V | 7 | 11 | 16 | ||||||||
| tt | Transition-time | Any output | 2 V | 9 | 17 | ns | |||||
| 4.5 V | 5 | 8 | |||||||||
| 6 V | 4 | 7 | |||||||||