SCLS809A September 2020 – June 2021 SN74HCS237-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| tpd | Propagation delay | An | Y | 2 V | 17 | 35 | 51 | ns | |||
| 4.5 V | 7 | 14 | 20 | ||||||||
| 6 V | 6 | 12 | 17 | ||||||||
| G or G | Y or Y | 2 V | 15 | 30 | 48 | ||||||
| 4.5 V | 7 | 11 | 17 | ||||||||
| 6 V | 6 | 9 | 15 | ||||||||
| LE | Y or Y | 2 V | 18 | 39 | 60 | ||||||
| 4.5 V | 8 | 16 | 24 | ||||||||
| 6 V | 7 | 15 | 21 | ||||||||
| tt | Transition-time | Any output | 2 V | 9 | 16 | ns | |||||
| 4.5 V | 5 | 9 | |||||||||
| 6 V | 4 | 8 | |||||||||