ZHCSPI1A August 2020 – December 2021 SN74HCS157-Q1
PRODUCTION DATA
| PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 25°C | –40°C to 125°C | ||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | ||||||
| fmax | Max switching frequency | 2 V | 6 | 5 | MHz | ||||||
| 4.5 V | 31 | 25 | |||||||||
| 6 V | 36 | 29 | |||||||||
| tpd | Propagation delay | A or B | Y | 2 V | 21 | 32 | 55 | ns | |||
| 4.5 V | 8 | 12 | 19 | ||||||||
| 6 V | 7 | 11 | 16 | ||||||||
| A/B | Y | 2 V | 21 | 32 | 57 | ||||||
| 4.5 V | 8 | 12 | 20 | ||||||||
| 6 V | 7 | 11 | 16 | ||||||||
| G | Y | 2 V | 22 | 33 | 53 | ||||||
| 4.5 V | 9 | 14 | 18 | ||||||||
| 6 V | 8 | 12 | 15 | ||||||||
| tt | Transition-time | Any output | 2 V | 13 | 21 | ns | |||||
| 4.5 V | 6 | 9 | |||||||||
| 6 V | 5 | 7 | |||||||||