ZHCSRP6A July 2020 – June 2021 SN74HCS137-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VT+ | Positive switching threshold | 2 V | 0.7 | 1.5 | V | |||
| 4.5 V | 1.7 | 3.15 | ||||||
| 6 V | 2.1 | 4.2 | ||||||
| VT- | Negative switching threshold | 2 V | 0.3 | 1.0 | V | |||
| 4.5 V | 0.9 | 2.2 | ||||||
| 6 V | 1.2 | 3.0 | ||||||
| ΔVT | Hysteresis (VT+ - VT-)(1) | 2 V | 0.2 | 1.0 | V | |||
| 4.5 V | 0.4 | 1.4 | ||||||
| 6 V | 0.6 | 1.6 | ||||||
| VOH | High-level output voltage | VI = VIH or VIL | IOH = -20 µA | 2 V to 6 V | VCC – 0.1 | VCC – 0.002 | V | |
| IOH = -6 mA | 4.5 V | 4.0 | 4.3 | |||||
| IOH = -7.8 mA | 6 V | 5.4 | 5.75 | |||||
| VOL | Low-level output voltage | VI = VIH or VIL | IOL = 20 µA | 2 V to 6 V | 0.002 | 0.1 | V | |
| IOL = 6 mA | 4.5 V | 0.18 | 0.30 | |||||
| IOL = 7.8 mA | 6 V | 0.22 | 0.33 | |||||
| II | Input leakage current | VI = VCC or 0 | 6 V | ±100 | ±1000 | nA | ||
| ICC | Supply current | VI = VCC or 0, IO = 0 | 6 V | 0.1 | 2 | µA | ||
| Ci | Input capacitance | 2 V to 6 V | 5 | pF | ||||