ZHCSL49B March 2004 – April 2020 SN74HC74-Q1
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | VCC | Operating free-air temperature (TA) | UNIT | |||||
---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | |||||||
MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 2 V | 6 | 4.2 | MHz | |||
4.5 V | 31 | 21 | ||||||
6 V | 0 | 36 | 0 | 25 | ||||
tw | Pulse duration | PRE or CLR low | 2 V | 100 | 150 | ns | ||
4.5 V | 20 | 30 | ||||||
6 V | 17 | 25 | ||||||
CLK high or low | 2 V | 80 | 120 | |||||
4.5 V | 16 | 24 | ||||||
6 V | 14 | 20 | ||||||
tsu |
Setup time before CLK↑ |
Data | 2 V | 100 | 150 | ns | ||
4.5 V | 20 | 30 | ||||||
6 V | 17 | 25 | ||||||
PRE or CLR inactive | 2 V | 25 | 40 | |||||
4.5 V | 5 | 8 | ||||||
6 V | 4 | 7 | ||||||
th |
Hold time, data after CLK↑ |
2 V | 0 | 0 | ns | |||
4.5 V | 0 | 0 | ||||||
6 V | 0 | 0 |