SCLS036F March 1984 – June 2019 SN74HC7032
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | FROM | TO | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 85°C | ||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A or B | Y | 2 V | 60 | 130 | 163 | ns | |||
4.5 V | 18 | 26 | 33 | ||||||||
6 V | 14 | 22 | 28 | ||||||||
tt | Transition-time | Any | 2 V | 28 | 75 | 95 | ns | ||||
4.5 V | 8 | 15 | 19 | ||||||||
6 V | 6 | 13 | 16 |