ZHCSRL9E December 1982 – April 2021 SN54HC11 , SN74HC11
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 7 | V | |
| IIK | Input clamp current(2) | VI < 0 V or VI > VCC | ±20 | mA | |
| IOK | Output clamp current(2) | VO < 0 V or VO > VCC | ±20 | mA | |
| IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature(3) | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |