ZHCSHG4J December 1997 – January 2018 SN74CBTLV3253
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 2.3 | 3.6 | V | |
| VIH | High-level control input voltage | VCC = 2.3 V to 2.7 V | 1.7 | V | |
| VCC = 2.7 V to 3.6 V | 2 | ||||
| VIL | Low-level control input voltage | VCC = 2.3 V to 2.7 V | 0.7 | V | |
| VCC = 2.7 V to 3.6 V | 0.8 | ||||
| TA | Operating free-air temperature | –40 | 85 | °C | |