ZHCSJ80B August   2009  – January 2019 SN74CBTLV1G125-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      应用原理图
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
    6. 6.6 Switching Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIK VCC = 3 V, II = –18 mA –1.2 V
II VCC = 3.6 V, VI = VCC or GND ±1 μA
Ioff VCC = 0, VI or VO = 0 to 3.6 V, OE = 3.6 V 15 μA
VCC = 0, VI or VO = 0 to 3.6 V, OE = 0 V 100
ICC VCC = 3.6 V, VI = VCC or GND 10 μA
ΔICC(2) Control inputs VCC = 3.6 V, One input at 3 V, Other inputs at VCC or GND 300 μA
Ci Control inputs VI = 3 V or 0 2.5 pF
Cio(OFF) VO = 3 V or 0, OE = VCC 7 pF
ron(3) VCC = 2.3 V,
TYP at VCC = 2.5 V
VI = 0 II = 32 mA 7 10 Ω
II = 24 mA 7 10
VI = 1.7 V, II = 15 mA 15 25
VCC = 3 V VI = 0 II = 32 mA 5 7
II = 24 mA 5 7
VI = 2.4 V, II = 15 mA 10 15
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
This is the increase in supply current for each input that is at the specified TTL voltage level, rather than VCC or GND.
Measured by the voltage drop between A and B terminals at the indicated current through the switch. On-state resistance is determined by the lower of the voltages of the two (A or B) terminals.