ZHCSIL3A August   2018  – January 2019 SN74AXCH8T245

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     典型应用原理图
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCA = 0.7 V
    7. 6.7  Switching Characteristics, VCCA = 0.8 V
    8. 6.8  Switching Characteristics, VCCA = 0.9 V
    9. 6.9  Switching Characteristics, VCCA = 1.2 V
    10. 6.10 Switching Characteristics, VCCA = 1.5 V
    11. 6.11 Switching Characteristics, VCCA = 1.8 V
    12. 6.12 Switching Characteristics, VCCA = 2.5 V
    13. 6.13 Switching Characteristics, VCCA = 3.3 V
    14. 6.14 Operating Characteristics: TA = 25°C
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Up-Translation and Down-Translation From 0.65 V to 3.6 V
      2. 8.3.2 Multiple Direction Control Pins
      3. 8.3.3 Bus-Hold Circuitry
      4. 8.3.4 Ioff Supports Partial-Power-Down Mode Operation
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 术语表
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCCA –0.5 4.2 V
Supply voltage, VCCB –0.5 4.2 V
Input voltage, VI(2) I/O ports (A port) –0.5 4.2 V
I/O ports (B port) –0.5 4.2
Control inputs –0.5 4.2
Voltage applied to any output
in the high-impedance or power-off state, VO(2)
A port –0.5 4.2 V
B port –0.5 4.2
Voltage applied to any output in the high or low state, VO(2)(3) A port –0.5 VCCA + 0.2 V
B port –0.5 VCCB + 0.2
Input clamp current, IIK VI < 0 –50 mA
Output clamp current, IOK VO < 0 –50 mA
Continuous output current, IO –50 50 mA
Continuous current through VCCA, VCCB, or GND –100 100 mA
Junction Temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under . Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.2 V maximum if the output current rating is observed.