SCES881 February   2020 SN74AXCH2T45

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Logic Diagram (Positive Logic)
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCA = 0.7 ± 0.05 V
    7. 6.7  Switching Characteristics, VCCA = 0.8 ± 0.045 V
    8. 6.8  Switching Characteristics, VCCA = 0.9 ± 0.04 V
    9. 6.9  Switching Characteristics, VCCA = 1.2 ± 0.1 V
    10. 6.10 Switching Characteristics, VCCA = 1.5 ± 0.1 V
    11. 6.11 Switching Characteristics, VCCA = 1.8 ± 0.15 V
    12. 6.12 Switching Characteristics, VCCA = 2.5 ± 0.2 V
    13. 6.13 Switching Characteristics, VCCA = 3.3 ± 0.3 V
    14. 6.14 Operating Characteristics: TA = 25°C
  7. Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Standard CMOS Inputs
      2. 8.3.2 Balanced High-Drive CMOS Push-Pull Outputs
      3. 8.3.3 Partial Power Down (Ioff)
      4. 8.3.4 VCC Isolation
      5. 8.3.5 Over-voltage Tolerant Inputs
      6. 8.3.6 Glitch-free Power Supply Sequencing
      7. 8.3.7 Negative Clamping Diodes
      8. 8.3.8 Fully Configurable Dual-Rail Design
      9. 8.3.9 Supports High-Speed Translation
    4. 8.4 Bus-Hold Data Inputs
    5. 8.5 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Enable Times
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Switching Characteristics, VCCA = 0.8 ± 0.045 V

See Figure 1 and Table 1 for test circuit and loading. See Figure 2, Figure 3, and Figure 4 for measurement waveforms.
PARAMETER FROM TO Test Conditions B-Port Supply Voltage (VCCB) UNIT
0.7 ± 0.05 V 0.8 ± 0.04 V 0.9 ± 0.045 V 1.2 ± 0.1 V 1.5 ± 0.1 V 1.8 ± 0.15 V 2.5 ± 0.2 V 3.3 ± 0.3 V
MIN MAX MIN MAX MIN MAX MIN MAX MIN MAX MIN MAX MIN MAX MIN MAX
tpd Propagation delay A B -40°C to 85°C 0.5 155 0.5 96 0.5 64 0.5 34 0.5 28 0.5 27 0.5 29 0.5 34 ns
-40°C to 125°C 0.5 155 0.5 96 0.5 64 0.5 34 0.5 28 0.5 27 0.5 29 0.5 34
B A -40°C to 85°C 0.5 117 0.5 96 0.5 78 0.5 52 0.5 42 0.5 41 0.5 40 0.5 40
-40°C to 125°C 0.5 117 0.5 96 0.5 78 0.5 52 0.5 42 0.5 41 0.5 40 0.5 40
tdis Disable time DIR A -40°C to 85°C 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 ns
-40°C to 125°C 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101 0.5 101
DIR B -40°C to 85°C 0.5 143 0.5 103 0.5 79 0.5 33 0.5 27 0.5 26 0.5 28 0.5 35
-40°C to 125°C 0.5 143 0.5 103 0.5 79 0.5 33 0.5 27 0.5 26 0.5 28 0.5 35
ten(1) Enable time DIR A -40°C to 85°C 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 ns
-40°C to 125°C 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256 0.5 256
DIR B -40°C to 85°C 0.5 255 0.5 196 0.5 163 0.5 134 0.5 128 0.5 127 0.5 128 0.5 132
-40°C to 125°C 0.5 255 0.5 196 0.5 163 0.5 134 0.5 128 0.5 127 0.5 128 0.5 132
The enable time is a calculated value, derived using the formula shown in the Enable Times section.