ZHCSTS6K December 2003 – November 2023 SN74AVC8T245
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | –40°C to +85°C | –40°C to +125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||||
| VOH | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 | VCCO – 0.2 | V | ||||||
| IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | ||||||||||
| IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | 1 | |||||||||
| IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | 1.2 | |||||||||
| IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | 1.75 | |||||||||
| IOH = –12 mA | 3 V | 3 V | 2.3 | 2.3 | |||||||||
| VOL | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | 0.2 | V | ||||||
| IOL = 3 mA | 1.2 V | 1.2 V | 0.15 | ||||||||||
| IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | 0.35 | |||||||||
| IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | 0.45 | |||||||||
| IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | 0.55 | |||||||||
| IOL = 12 mA | 3 V | 3 V | 0.7 | 0.7 | |||||||||
| II | Control inputs | VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | –0.25 | ±0.025 | 0.25 | –1 | 1 | ±1 | μA | ||
| Ioff | A or B port | VI or VO = 0 to 3.6 V | 0 V | 0 V to 3.6 V | –1 | ±0.1 | 1 | –5 | 5 | ±5 | μA | ||
| 0 V to 3.6 V | 0 V | –1 | ±0.1 | 1 | –5 | 5 | ±5 | ||||||
| IOZ (3) | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE = VIH |
3.6 V | 3.6 V | ±0.5 | ±2.5 | ±5 | ±5 | μA | ||||
| ICCA | VI = VCCI or GND, | IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 15 | 15 | μA | ||||||
| 0 V | 3.6 V | –2 | –2 | ||||||||||
| 3.6 V | 0 V | 15 | 15 | ||||||||||
| ICCB | VI = VCCI or GND, | IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 15 | 15 | μA | ||||||
| 0 V | 3.6 V | 15 | 15 | ||||||||||
| 3.6 V | 0 V | –2 | –2 | ||||||||||
| ICCA + ICCB | VI = VCCI or GND, | IO = 0 | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 25 | 25 | μA | ||||||
| Ci | Control inputs |
VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.5 | 4.5 | pF | ||||||
| Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | 6 | 7 | pF | ||||||