ZHCSLI2B June   2011  – July 2020 SN74AVC4T234

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics, VCCB = 1.1 V
    7. 6.7  Switching Characteristics, VCCB = 1.4 V
    8. 6.8  Switching Characteristics, VCCB = 1.65 V
    9. 6.9  Switching Characteristics, VCCB = 2.3 V
    10. 6.10 Switching Characteristics, VCCB = 3 V
    11. 6.11 Operating Characteristics
  7. Parameter Measurement Information
    1. 7.1 Load Circuit and Voltage Waveforms
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 0.9-V to 3.6-V Power-Supply Range
      2. 8.3.2 Supports High Speed Translation
      3. 8.3.3 Ioff Supports Partial-Power-Down Mode Operation
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Support Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Recommended Operating Conditions

VCCI(1)(3)VCCO(2)MINMAXUNIT
VCCASupply voltage0.93.6V
VCCBSupply voltage0.93.6V
VIHHigh-level
input voltage
Data inputs(4)0.9 V to 1.1 VVCCI × 0.83.6V
1.1 V to 1.4 VVCCI × 0.83.6
1.4 V to 1.95 VVCCI × 0.653.6
2.3 V to 2.7 VVCCI × 0.653.6
3 V to 3.6 VVCCI × 0.653.6
VILLow-level
input voltage
Data inputs(4)0.9 V to 1.1 V0VCCI × 0.2V
1.1 V to 1.4 V0VCCI × 0.2
1.1 V to 1.95 V0VCCI × 0.35
2.3 V to 2.7 V0VCCI × 0.35
3 V to 3.6 V0VCCI × 0.35
VIInput voltage03.6V
VOOutput voltageActive state0VCCOV
IOHHigh-level output current0.9 V to 1.1 V–0.1mA
1.1 V to 1.3 V–1
1.4 V to 1.6 V–2
1.65 V to 1.95 V–3
2.3 V to 2.7 V–6
3 V to 3.6 V–12
IOLLow-level output current0.9 V to 1.1 V0.1mA
1.1 V to 1.3 V1
1.4 V to 1.6 V2
1.65 V to 1.95 V3
2.3 V to 2.7 V6
3 V to 3.6 V12
Δt/ΔvInput transition rise or fall rate3 V to 3.6 V10ns/V
2.3 V to 2.7 V20
1.65 V to 1.95 V50
1.4 V to 1.6 V100
1.1 V to 1.3 V100
TAOperating free-air temperature–4085°C
VCCI is the VCCB input port.
VCCO is the VCCA output port.
All unused data inputs of the device must be held at VCCI or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.
For VCCI values not specified in the data sheet, VIH min = VCCI × 0.7 V, VIL max = VCCI × 0.3 V