SCES596G JULY   2004  – August 2017 SN74AUP1G126

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: CL = 5 pF
    7. 6.7  Switching Characteristics: CL = 10 pF
    8. 6.8  Switching Characteristics: CL = 15 pF
    9. 6.9  Switching Characteristics: CL = 30 pF
    10. 6.10 Operating Characteristics
    11. 6.11 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 (Propagation Delays, Setup and Hold Times, and Pulse Width)
    2. 7.2 (Enable and Disable Times)
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Balanced CMOS Push-Pull Outputs
      2. 8.3.2 Standard CMOS Inputs
      3. 8.3.3 Clamp Diodes
      4. 8.3.4 Partial Power Down (Ioff)
      5. 8.3.5 Overvoltage Tolerant Inputs
      6. 8.3.6 Output Enable
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage –0.5 4.6 V
VI Input voltage(2) –0.5 4.6 V
VO Voltage range applied to any output in the high-impedance or power-off state(2) –0.5 4.6 V
VO Output voltage range in the high or low state(2) –0.5 VCC + 0.5 V
IIK Input clamp current VI < 0 –50 mA
IOK Output clamp current VO < 0 –50 mA
IO Continuous output current ±20 mA
Continuous current through VCC or GND ±50 mA
Tj Junction Temperature 150 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) 2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) 1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

See(1)
MIN MAX UNIT
VCC Supply voltage 0.8 3.6 V
VIH High-level input voltage VCC = 0.8 V VCC 3.6 V
VCC = 1.1 V to 1.95 V 0.65 × VCC 3.6
VCC = 2.3 V to 2.7 V 1.6 3.6
VCC = 3 V to 3.6 V 2 3.6
VIL Low-level input voltage VCC = 0.8 V 0 V
VCC = 1.1 V to 1.95 V 0 0.35 × VCC
VCC = 2.3 V to 2.7 V 0 0.7
VCC = 3 V to 3.6 V 0 0.9
VO Output voltage Active state 0 VCC V
3-state 0 3.6
IOH High-level output current VCC = 0.8 V –20 µA
VCC = 1.1 V –1.1 mA
VCC = 1.4 V –1.7
VCC = 1.65 V –1.9
VCC = 2.3 V –3.1
VCC = 3 V –4
IOL Low-level output current VCC = 0.8 V 20 µA
VCC = 1.1 V 1.1 mA
VCC = 1.4 V 1.7
VCC = 1.65 V 1.9
VCC = 2.3 V 3.1
VCC = 3 V 4
Δt/Δv Input transition rise or fall rate VCC = 0.8 V to 3.6 V 200 ns/V
TA Operating free-air temperature –40 85 °C
All unused inputs of the device must be held at VCC or GND to assure proper device operation. See Implications of Slow of Floating CMOS Inputs.

Thermal Information

THERMAL METRIC(1) SN74AUP1G126 UNIT
DRL (SOT-5X3) DBV
(SOT-23)
DCK (SC70) DRY (SON) DSF (SON) DPW (X2SON) YFP (DSBGA) YZP (DSBGA)
5 PINS 5 PINS 5 PINS 6 PINS 6 PINS 5 PINS 6 PINS 5 PINS
RθJA Junction-to-ambient thermal resistance 295.1 230.5 303.6 342.1 377.1 504.3 125.4 146.2 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 131.0 172.7 203.8 233.1 187.7 234.9 1.9 1.4 °C/W
RθJB Junction-to-board thermal resistance 143.9 62.2 100.9 206.7 236.6 370.3 37.2 39.3 °C/W
ψJT Junction-to-top characterization parameter 14.7 49.3 76.1 63.4 29.0 44.5 0.5 0.7 °C/W
ψJB Junction-to-board characterization parameter 144.4 61.6 99.3 206.7 236.3 369.7 37.5 39.8 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance N/A N/A N/A N/A N/A 165.2 N/A N/A °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH IOH = –20 µA TA = 25°C 0.8 V to 3.6 V VCC – 0.1 V
TA = –40°C to +85°C VCC – 0.1
IOH = –1.1 mA TA = 25°C 1.1 V 0.75 × VCC
TA = –40°C to +85°C 0.7 × VCC
IOH = –1.7 mA TA = 25°C 1.4 V 1.11
TA = –40°C to +85°C 1.03
IOH = –1.9 mA TA = 25°C 1.65 V 1.32
TA = –40°C to +85°C 1.3
IOH = –2.3 mA TA = 25°C 2.3 V 2.05
TA = –40°C to +85°C 1.97
IOH = –3.1 mA TA = 25°C 1.9
TA = –40°C to +85°C 1.85
IOH = –2.7 mA TA = 25°C 3 V 2.72
TA = –40°C to +85°C 2.67
IOH = –4 mA TA = 25°C 2.6
TA = –40°C to +85°C 2.55
VOL IOL = 20 µA TA = 25°C 0.8 V to 3.6 V 0.1 V
TA = –40°C to +85°C 0.1
IOL = 1.1 mA TA = 25°C 1.1 V 0.3 × VCC
TA = –40°C to +85°C 0.3 × VCC
IOL = 1.7 mA TA = 25°C 1.4 V 0.31
TA = –40°C to +85°C 0.37
IOL = 1.9 mA TA = 25°C 1.65 V 0.31
TA = –40°C to +85°C 0.35
IOL = 2.3 mA TA = 25°C 2.3 V 0.31
TA = –40°C to +85°C 0.33
IOL = 3.1 mA TA = 25°C 0.44
TA = –40°C to +85°C 0.45
IOL = 2.7 mA TA = 25°C 3 V 0.31
TA = –40°C to +85°C 0.33
IOL = 4 mA TA = 25°C 0.44
TA = –40°C to +85°C 0.45
II A or OE input VI = GND to 3.6 V TA = 25°C 0 V to 3.6 V 0.1 µA
TA = –40°C to +85°C 0.5
Ioff VI or VO = 0 V to 3.6 V TA = 25°C 0 V 0.2 µA
TA = –40°C to +85°C 0.6
ΔIoff VI or VO = 0 V to 3.6 V TA = 25°C 0 V to 0.2 V 0.2 µA
TA = –40°C to +85°C 0.6
IOZ VO = VCC or GND, TA = –40°C to +85°C 3.6 V 0.5 µA
ICC VI = GND or (VCC to 3.6 V),
OE = GND, IO = 0
TA = 25°C 0.8 V to 3.6 V 0.5 µA
TA = –40°C to +85°C 0.9
ΔICC A input VI = VCC – 0.6 V(1),
IO = 0
TA = 25°C 3.3 V 40 µA
TA = –40°C to +85°C 50
OE input TA = 25°C 110
TA = –40°C to +85°C 120
All inputs VI = GND to 3.6 V,
OE = VCC (2) , TA = 25°C or TA = –40°C to +85°C
0.8 V to 3.6 V 0
Ci VI = VCC or GND, TA = 25°C 0 V 1.5 pF
3.6 V 1.5
Co VO = VCC or GND, TA = 25°C 3.6 V 3 pF
One input at VCC – 0.6 V, other input at VCC or GND
To show ICC is very low when the input-disable feature is enabled

Switching Characteristics: CL = 5 pF

over recommended operating free-air temperature range, CL = 5 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN TYP MAX UNIT
tpd A Y VCC = 0.8 V TA = 25°C 18.1 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 4.3 7.4 12.6
TA = –40°C to +85°C 2.7 15.3
VCC = 1.5 V ± 0.1 V TA = 25°C 3.3 5.2 8.5
TA = –40°C to +85°C 1 10.2
VCC = 1.8 V ± 0.15 V TA = 25°C 2.6 4.1 6.8
TA = –40°C to +85°C 1.3 8.3
VCC = 2.5 V ± 0.2 V TA = 25°C 2 2.9 4.7
TA = –40°C to +85°C 1.1 5.8
VCC = 3.3 V ± 0.3 V TA = 25°C 1.7 2.4 3.8
TA = –40°C to +85°C 1 4.6
ten OE Y VCC = 0.8 V TA = 25°C 19.1 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 5.1 9.3 15.9
TA = –40°C to +85°C 3.6 19.2
VCC = 1.5 V ± 0.1 V TA = 25°C 4.1 6.6 10.5
TA = –40°C to +85°C 2.5 12.7
VCC = 1.8 V ± 0.15 V TA = 25°C 3.2 5.3 8.7
TA = –40°C to +85°C 2.1 10.3
VCC = 2.5 V ± 0.2 V TA = 25°C 2.5 3.8 6
TA = –40°C to +85°C 1.6 7.2
VCC = 3.3 V ± 0.3 V TA = 25°C 2.1 3.2 4.9
TA = –40°C to +85°C 1.4 5.9
tdis OE Y VCC = 0.8 V TA = 25°C 12.1 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 2.4 4.1 6.9
TA = –40°C to +85°C 2.2 7.7
VCC = 1.5 V ± 0.1 V TA = 25°C 1.8 2.9 4.5
TA = –40°C to +85°C 1.7 5.1
VCC = 1.8 V ± 0.15 V TA = 25°C 1 2.9 4.3
TA = –40°C to +85°C 1.5 4.7
VCC = 2.5 V ± 0.2 V TA = 25°C 1 1.8 2.7
TA = –40°C to +85°C 1 3.3
VCC = 3.3 V ± 0.3 V TA = 25°C 1.2 2.2 3.2
TA = –40°C to +85°C 1.1 4

Switching Characteristics: CL = 10 pF

over recommended operating free-air temperature range, CL = 10 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN TYP MAX UNIT
tpd A or B Y VCC = 0.8 V TA = 25°C 20.5 13.7 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 4.6 8.4 9.3
TA = –40°C to +85°C 3.6 16.6
VCC = 1.5 V ± 0.1 V TA = 25°C 3.5 5.9 7.5
TA = –40°C to +85°C 2.4 11.1
VCC = 1.8 V ± 0.15 V TA = 25°C 3.9 4.7 5.3
TA = –40°C to +85°C 1.3 9.1
VCC = 2.5 V ± 0.2 V TA = 25°C 2.3 3.4 4.3
TA = –40°C to +85°C 1.6 6.4
VCC = 3.3 V ± 0.3 V TA = 25°C 2.1 2.8
TA = –40°C to +85°C 1.4 5.2
ten OE Y VCC = 0.8 V TA = 25°C 21.8 16.8 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 4.9 10.2 11.2
TA = –40°C to +85°C 4.4 20.2
VCC = 1.5 V ± 0.1 V TA = 25°C 3.9 7.3 9.2
TA = –40°C to +85°C 3.3 13.5
VCC = 1.8 V ± 0.15 V TA = 25°C 3.4 5.8 6.4
TA = –40°C to +85°C 2.7 11
VCC = 2.5 V ± 0.2 V TA = 25°C 2.5 4.3 5.4
TA = –40°C to +85°C 2.1 7.8
VCC = 3.3 V ± 0.3 V TA = 25°C 2.1 3.7
TA = –40°C to +85°C 1.9 6.4
tdis OE Y VCC = 0.8 V TA = 25°C 13 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 3.8 6.6 11.7
TA = –40°C to +85°C 1.2 14
VCC = 1.5 V ± 0.1 V TA = 25°C 2.2 4.7 7.9
TA = –40°C to +85°C 1.3 9.3
VCC = 1.8 V ± 0.15 V TA = 25°C 2.4 4.4 6.4
TA = –40°C to +85°C 2.2 7.5
VCC = 2.5 V ± 0.2 V TA = 25°C 1.3 3.1 4.9
TA = –40°C to +85°C 1.2 5.4
VCC = 3.3 V ± 0.3 V TA = 25°C 1.9 3.4 5
TA = –40°C to +85°C 1.9 5.6

Switching Characteristics: CL = 15 pF

over recommended operating free-air temperature range, CL = 15 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN TYP MAX UNIT
tpd A or B Y VCC = 0.8 V TA = 25°C 22.5 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 5.8 9.3 15.1
TA = –40°C to +85°C 4.3 17.9
VCC = 1.5 V ± 0.1 V TA = 25°C 4.4 6.6 10.2
TA = –40°C to +85°C 3 12.1
VCC = 1.8 V ± 0.15 V TA = 25°C 3.5 5.3 8.3
TA = –40°C to +85°C 2.3 9.9
VCC = 2.5 V ± 0.2 V TA = 25°C 2.7 3.9 5.8
TA = –40°C to +85°C 1.9 7
VCC = 3.3 V ± 0.3 V TA = 25°C 2.4 3.2 4.7
TA = –40°C to +85°C 1.8 5.7
ten OE Y VCC = 0.8 V TA = 25°C 25.2 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 7 11.3 18.1
TA = –40°C to +85°C 5.4 21.4
VCC = 1.5 V ± 0.1 V TA = 25°C 5.5 8.1 12.2
TA = –40°C to +85°C 4.1 14.5
VCC = 1.8 V ± 0.15 V TA = 25°C 4.3 6.5 10.1
TA = –40°C to +85°C 3.3 12
VCC = 2.5 V ± 0.2 V TA = 25°C 3.4 4.8 7.1
TA = –40°C to +85°C 2.6 8.4
VCC = 3.3 V ± 0.3 V TA = 25°C 2.9 4.1 5.9
TA = –40°C to +85°C 2.3 6.9
tdis OE Y VCC = 0.8 V TA = 25°C 14 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 3.7 5.8 8.2
TA = –40°C to +85°C 3.3 11
VCC = 1.5 V ± 0.1 V TA = 25°C 5.5 3.9 5.9
TA = –40°C to +85°C 2.1 8
VCC = 1.8 V ± 0.15 V TA = 25°C 3.3 4.5 6.6
TA = –40°C to +85°C 2.9 7.4
VCC = 2.5 V ± 0.2 V TA = 25°C 2.3 3.2 4.3
TA = –40°C to +85°C 1.8 5.1
VCC = 3.3 V ± 0.3 V TA = 25°C 2.4 4.8 6.2
TA = –40°C to +85°C 3.1 6.7

Switching Characteristics: CL = 30 pF

over recommended operating free-air temperature range, CL = 30 pF (unless otherwise noted) (see Figure 2 and Figure 3)
PARAMETER FROM
(INPUT)
TO
(OUTPUT)
TEST CONDITIONS MIN TYP MAX UNIT
tpd A or B Y VCC = 0.8 V TA = 25°C 29 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 7.4 12 18.7
TA = –40°C to +85°C 6.6 21.4
VCC = 1.5 V ± 0.1 V TA = 25°C 5.7 8.6 12.5
TA = –40°C to +85°C 4.9 14.7
VCC = 1.8 V ± 0.15 V TA = 25°C 4.8 6.9 10.1
TA = –40°C to +85°C 3.1 12
VCC = 2.5 V ± 0.2 V TA = 25°C 3.9 5.1 7.2
TA = –40°C to +85°C 3.3 8.7
VCC = 3.3 V ± 0.3 V TA = 25°C 3.5 4.8 6
TA = –40°C to +85°C 3 7
ten OE Y VCC = 0.8 V TA = 25°C 33.4 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 8.8 14.1 21.8
TA = –40°C to +85°C 7.4 25.5
VCC = 1.5 V ± 0.1 V TA = 25°C 6.9 10.1 14.6
TA = –40°C to +85°C 5.6 17.4
VCC = 1.8 V ± 0.15 V TA = 25°C 5.6 8.1 12
TA = –40°C to +85°C 4.7 14.1
VCC = 2.5 V ± 0.2 V TA = 25°C 4.3 6.1 8.5
TA = –40°C to +85°C 3.8 10
VCC = 3.3 V ± 0.3 V TA = 25°C 3.7 5.2 7.1
TA = –40°C to +85°C 3.4 8.3
tdis OE Y VCC = 0.8 V TA = 25°C 17.7 ns
VCC = 1.2 V ± 0.1 V TA = 25°C 5.8 10 16
TA = –40°C to +85°C 3.7 16
VCC = 1.5 V ± 0.1 V TA = 25°C 5.7 7.7 10.9
TA = –40°C to +85°C 1 10.7
VCC = 1.8 V ± 0.15 V TA = 25°C 4.5 7.7 9.8
TA = –40°C to +85°C 4.4 12.5
VCC = 2.5 V ± 0.2 V TA = 25°C 3.9 5.6 7.4
TA = –40°C to +85°C 3.2 9
VCC = 3.3 V ± 0.3 V TA = 25°C 3.3 8.4 10.7
TA = –40°C to +85°C 6.6 10.8

Operating Characteristics

TA = 25°C
PARAMETER TEST CONDITIONS VCC TYP UNIT
Cpd Power dissipation capacitance Output enabled f = 10 MHz 0.8 V 3.8 pF
1.2 V ± 0.1 V 3.7
1.5 V ±0.1 V 3.7
1.8 V ± 0.15 V 3.7
2.5 V ± 0.2 V 3.9
3.3 V ± 0.3 V 4
Output disabled f = 10 MHz 0.8 V 0
1.2 V ± 0.1 V 0
1.5 V ±0.1 V 0
1.8 V ± 0.15 V 0
2.5 V ± 0.2 V 0
2.5 V ± 0.2 V 0
3.3 V ± 0.3 V 0

Typical Characteristics

SN74AUP1G126 D001_IMAGE_EDITS.gif
Figure 1. Propagation Delay vs. Supply Voltage and Load Capacitance