ZHCSSI6 july 2023
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –55°C to 125°C | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | ||||||
| VOH | IOH = –50 µA | 4.5 V | 4.4 | 4.5 | 4.4 | V | ||||
| IOH = –8 mA | 3.94 | 3.7 | ||||||||
| VOL | IOL = 50 µA | 4.5 V | 0.1 | 0.1 | V | |||||
| IOH = 8 mA | 0.36 | 0.44 | ||||||||
| II | OE or DIR | VI = 5.5 V or GND | 0 to 5.5 V |
±0.1 | ±1 | µA | ||||
| IOZ | A or B inputs(1) | VO = VCC or GND | 5.5 V | ±.25 | ±2.5 | µA | ||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | µA | ||||
| ΔICC(2) | One input at 3.4 V, Other inputs at VCC or GND |
5.5 V | 1.35 | 1.5 | mA | |||||
| Ci | OE or DIR | VI = VCC or GND | 5 V | 2.5 | 10 | pF | ||||
| Cio | A or B inputs | VI = VCC or GND | 5 V | 4 | pF | |||||