ZHCSTE2S March 1996 – February 2024 SN74AHCT1G08
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –50 µA, VCC = 4.5 V | TA = 25°C | 4.4 | 4.5 | V | |
| TA = –40°C to 125°C | 4.4 | ||||||
| IOH = –8 mA, VCC = 4.5 V | TA = 25°C | 3.94 | |||||
| TA = –40°C to 125°C | 3.8 | ||||||
| VOL | Low-level output voltage | IOL = 50 µA, VCC = 4.5 V | 0.1 | V | |||
| IOL = 8 mA, VCC = 4.5 V | TA = 25°C | 0.36 | |||||
| TA = –40°C to 125°C | 0.44 | ||||||
| II | Input current | VI = 5.5 V or GND, VCC = 0 V to 5.5 V | TA = 25°C | ±0.1 | µA | ||
| TA = –40°C to 125°C | ±1 | ||||||
| ICC | Supply current | VI = VCC or GND, IO = 0, VCC = 5.5 V | TA = 25°C | 1 | µA | ||
| TA = –40°C to 125°C | 10 | ||||||
| ΔICC(1) | Change in supply current | One input at 3.4 V, Other Inputs at VCC or GND, VCC = 5.5 V | TA = 25°C | 1.35 | mA | ||
| TA = –40°C to 125°C | 1.5 | ||||||
| CI | Input capacitance | VI = VCC or GND, VCC = 5 V | 4 | 10 | pF | ||