ZHCSS03B december 2004 – april 2023 SN74AHC541-Q1
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range | −0.5 | 7 | V |
VI 2 | Input voltage range | −0.5 | 7 | V |
VO 2 | Output voltage range | −0.5 | VCC + 0.5 | V |
IIK (VI < 0) | Input clamp current | −20 | mA | |
IOK (VO < 0 or VO > VCC) | Output clamp current | ±20 | mA | |
IO (VO = 0 to VCC) | Continuous output current | ±25 | mA | |
Continuous current through VCC or GND | ±75 | mA | ||
Tstg | Storage temperature range | −65 | 150 | °C |