ZHCSVB7O December 1995 – January 2025 SN54AHC540 , SN74AHC540
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC540 | SN74AHC540 | TA = –40°C to 125°C SN74AHC540 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A | Y | CL = 15 pF | 3.7(1) | 5(1) | 1(1) | 6(1) | 1 | 6 | 1 | 7 | ns |
| tPHL | 3.7(1) | 5(1) | 1(1) | 6(1) | 1 | 6 | 1 | 7 | ||||
| tPZH | OE | Y | CL = 15 pF | 4.7(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 9.5 | ns |
| tPZL | 4.7(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | 1 | 9.5 | ||||
| tPHZ | OE | Y | CL = 15 pF | 4.5(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8.5 | ns |
| tPLZ | 4.5(1) | 6.8(1) | 1(1) | 8(1) | 1 | 8 | 1 | 8.5 | ||||
| tPLH | A | Y | CL = 50 pF | 5.2 | 7 | 1 | 8 | 1 | 8 | 1 | 9 | ns |
| tPHL | 5.2 | 7 | 1 | 8 | 1 | 8 | 1 | 9 | ||||
| tPZH | OE | Y | CL = 50 pF | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ns |
| tPZL | 6.2 | 9.2 | 1 | 10.5 | 1 | 10.5 | 1 | 11.5 | ||||
| tPHZ | OE | Y | CL = 50 pF | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10.5 | ns |
| tPLZ | 6 | 8.8 | 1 | 10 | 1 | 10 | 1 | 10.5 | ||||
| tsk(o) | CL = 50 pF | 1(2) | 1 | ns | ||||||||