ZHCSSW8K October 1995 – July 2024 SN54AHC373 , SN74AHC373
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC373 | SN74AHC373 | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | D | Q | CL = 15 pF | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns |
| tPHL | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ||||
| tPLH | LE | Q | CL = 15 pF | 4.9(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns |
| tPHL | 4.9(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ||||
| tPZH | OE | Q | CL = 15 pF | 5.5(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | ns |
| tPZL | 5.5(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | ||||
| tPHZ | OE | Q | CL = 15 pF | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns |
| tPLZ | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ||||
| tPLH | D | Q | CL = 50 pF | 6.5 | 9.2 | 1 | 10.5 | 1 | 10.5 | ns |
| tPHL | 6.5 | 9.2 | 1 | 10.5 | 1 | 10.5 | ||||
| tPLH | LE | Q | CL = 50 pF | 6.4 | 9.2 | 1 | 10.5 | 1 | 10.5 | ns |
| tPHL | 6.4 | 9.2 | 1 | 10.5 | 1 | 10.5 | ||||
| tPZH | OE | Q | CL = 50 pF | 7 | 10.1 | 1 | 11.5 | 1 | 11.5 | ns |
| tPZL | 7 | 10.1 | 1 | 11.5 | 1 | 11.5 | ||||
| tPHZ | OE | Q | CL = 50 pF | 6.5 | 9.2 | 1 | 10.5 | 1 | 10.5 | ns |
| tPLZ | 6.5 | 9.2 | 1 | 10.5 | 1 | 10.5 | ||||
| tsk(o) | CL = 50 pF | 1(2) | 1 | ns | ||||||