ZHCSRB1M october 1995 – june 2023 SN54AHC245 , SN74AHC245
PRODUCTION DATA
The SNx4AHC245A is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs can accept voltages to 5.5 V at any valid VCC making it ideal for down translation.