SCLS343S April   1996  – October 2016 SN74AHC1GU04

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    7. 6.7 Switching Characteristics, VCC = 5 V ± 0.5 V
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
  7. 7 Parameter Measurement Information
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
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|5
  • DCK|5
  • DRL|5
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Operating Range of 2-V to 5.5-V VCC
  • Unbuffered Output
  • ±8-mA Output Drive at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Applications

  • Wireless and Telecom Infrastructure
  • Audio Mixers
  • TVs
  • Set-Top-boxes
  • Audio
  • Servers
  • Cameras: Surveillance
  • Software Defined Radio (SDR)

Description

The SN74AHC1GU04 device contains a single inverter gate. The device performs the Boolean function Y = A.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74AHC1GU04DBV SOT-23 (5) 2.90 mm x 1.60 mm
SN74AHC1GU04DCK SC-70 (5) 2.00 mm x 1.30 mm
SN74AHC1GU04DRL SOT (5) 1.65 mm x 1.20 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN74AHC1GU04 ld_scls343.gif