ZHCS224B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A or B | Y | CL = 50pF | 9.5 | 14.5 | 1 | 16.5 | ns | |
tPHL | 9.5 | 14.5 | 1 | 16.5 |