ZHCST99M August 1997 – February 2024 SN74AHC1G125
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| tPLH | A | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ns | |
| tPHL | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | |||||
| tPZH | OE | Y | CL = 15 pF | 3.6 | 5.1 | 1 | 6 | 1 | 6.5 | ns | |
| tPZL | 3.6 | 5.1 | 1 | 6 | 1 | 6.5 | |||||
| tPHZ | OE | Y | CL = 15 pF | 4.6 | 6.8 | 1 | 8 | 1 | 8.5 | ns | |
| tPLZ | 4.6 | 6.8 | 1 | 8 | 1 | 8.5 | |||||
| tPLH | A | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ns | |
| tPHL | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | |||||
| tPZH | OE | Y | CL = 50 pF | 5.1 | 7.1 | 1 | 8 | 1 | 9 | ns | |
| tPZL | 5.1 | 7.1 | 1 | 8 | 1 | 9 | |||||
| tPHZ | OE | Y | CL = 50 pF | 6.1 | 8.8 | 1 | 10 | 1 | 11 | ns | |
| tPLZ | 6.1 | 8.8 | 1 | 10 | 1 | 11 | |||||