ZHCSSV2H October 1995 – March 2024 SN54ACT374 , SN74ACT374
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54ACT374 | SN74ACT374 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
| VOH | IOH = −50μA | 4.5 V | 4.4 | 4.49 | 4.4 | 4.4 | V | ||||
| 5.5 V | 5.4 | 5.49 | 5.4 | 5.4 | |||||||
| IOH = −24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | |||||||
| 5.5 V | 4.86 | 4.7 | 4.76 | ||||||||
| IOH = −50 mA (1) | 5.5 V | 3.85 | |||||||||
| IOH = −75 mA (1) | 5.5 V | 3.85 | |||||||||
| VOL | IOL = 50μA | 4.5 V | 0.1 | 0.1 | 0.1 | V | |||||
| 5.5 V | 0.1 | 0.1 | 0.1 | ||||||||
| IOL = 24 mA | 4.5 V | 0.36 | 0.44 | 0.44 | |||||||
| 5.5 V | 0.36 | 0.5 | 0.44 | ||||||||
| IOL = 50 mA (1) | 5.5 V | 1.65 | |||||||||
| IOL = 75 mA (1) | 5.5 V | 1.65 | |||||||||
| IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±5 | ±2.5 | μA | |||||
| II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | μA | |||||
| ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 80 | 40 | μA | ||||
| ΔICC (2) | One input at 3.4 V, Other inputs at GND or VCC | 5.5 V | 0.6 | 1.6 | 1.5 | mA | |||||
| Ci | VI = VCC or GND | 5 V | 4.5 | pF | |||||||