ZHCSRJ2H September 1994 – April 2024 SN54ACT245 , SN74ACT245
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| SN54ACT245 | SN74ACT245 | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V |
| VIH | High-level input voltage | 2 | 2 | V | ||
| VIL | Low-level input voltage | 0.8 | 0.8 | V | ||
| VI | Input voltage | 0 | VCC | 0 | VCC | V |
| VO | Output voltage | 0 | VCC | 0 | VCC | V |
| IOH | High-level output current | –24 | –24 | mA | ||
| IOL | Low-level output current | 24 | 24 | mA | ||
| Δt/Δv | Input transition rise or fall rate | 8 | 8 | ns/V | ||
| TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |