ZHCSRM3I December 1995 – January 2023 SN54ACT14 , SN74ACT14
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
These 'ACT14 devices perform the Boolean function Y = A. Because of the Schmitt action, they have different input threshold levels for positive-going (VT+) and for negative-going (VT−) signals.
These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals. They also have a greater noise margin than conventional inverters.