ZHCSSW4F November 1995 – February 2024 SN74AC564
PRODMIX
请参考 PDF 数据表获取器件具体的封装图。
| TA = 25°C | SN74AC564 | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| fclock | Clock frequency | 75 | 60 | MHz | ||
| tw | Pulse duration, CLK high or low | 6 | 7 | ns | ||
| tsu | Setup time, data before CLK↑ | 2.5 | 3 | ns | ||
| th | Hold time, data after CLK↑ | 2 | 2 | ns | ||