ZHCSWU3F August 1995 – February 2025 SN54AC11 , SN74AC11
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | –0.5 | 7 | V | |
| VI (2) | Input voltage range | ‐0.5 | VCC + 0.5 | V | |
| VO (2) | Output voltage range | ‐0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | (VI < 0 or VI > VCC) | ±20 | mA | |
| IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | |
| IO | Continuous output current | (VO = 0 or VCC) | ±50 | mA | |
| Continuous current through VCC or GND | ±200 | mA | |||
| Tstg | Storage temperature range | –65 | 150 | °C | |