ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1D(1) | 1 | I | LVTTL Driver Input Pin |
2D(1) | 3 | ||
3D(1) | 5 | ||
4D(1) | 7 | ||
1Y(1) | 20 | O | Noninverting LVDS Driver Output Pin |
2Y(1) | 18 | ||
3Y(1) | 16 | ||
4Y(1) | 14 | ||
1Z(1) | 19 | O | Inverting LVDS Driver Output Pin |
2Z(1) | 17 | ||
3Z(1) | 15 | ||
4Z(1) | 13 | ||
5R | 9 | O | LVTTL Receiver Output Pin |
5A | 12 | I | Noninverting LVDS Receiver Input Pin |
5B | 11 | I | Inverting LVDS Receiver Input Pin |
VCC | 4, 8 | I | Power Supply Pin, +3.3 V ± 0.3 V |
GND | 2, 6, 10 | I | Ground Pin |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A(1) | 1 | I | Noninverting LVDS Receiver Input Pin |
2A(1) | 3 | ||
3A(1) | 5 | ||
4A(1) | 7 | ||
1B(1) | 2 | I | Inverting LVDS Receiver Input Pin |
2B(1) | 4 | ||
3B(1) | 6 | ||
4B(1) | 8 | ||
1R(1) | 20 | O | LVTTL Receiver Output Pin |
2R(1) | 18 | ||
3R(1) | 16 | ||
4R(1) | 14 | ||
5Y | 9 | I | Noninverting LVDS Driver Output Pin |
5Z | 10 | I | Inverting LVDS Driver Output Pin |
5D | 12 | O | LVTTL Driver Input Pin |
GND | 11, 15, 19 | I | Ground Pin |
VCC | 13, 17 | I | Power Supply Pin, +3.3 V ± 0.3 V |