ZHCSQD2I February 1994 – October 2022 SN55LBC180 , SN65LBC180 , SN75LBC180
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | II = -18 mA | –1.5 | V | |||
| VOD | | Differential output voltage magnitude(2) | RL = 54 Ω, See Figure 7-1 | SN55LBC180 | 1 | 2.5 | 5 | V |
SN65LBC180 | 1.1 | 2.5 | 5 | ||||
SN75LBC180 | 1.5 | 2.5 | 5 | ||||
RL = 60 Ω, See Figure 7-2 | SN55LBC180 | 1 | 2.5 | 5 | |||
SN65LBC180 | 1.1 | 2 | 5 | ||||
SN75LBC180 | 1.5 | 2 | 5 | ||||
Δ| VOD | | Change in magnitude of differential output voltage(3) | See Figure 7-1 and Figure 7-2 | ±0.2 | V | |||
VOC | Common-mode output voltage | RL = 54 Ω, | See Figure 7-1 | 1 | 2.5 | 3 | V |
Δ| VOC | | Change in magnitude of common-mode output voltage(3) | ±0.2 | V | ||||
IO | Output current with power off | VCC = 0, | VO = –7 V to 12 V | ±100 | μA | ||
IOZ | High-impedance-state output current | VO = –7 V to 12 V | ±100 | μA | |||
IIH | High-level input current | VI = 2.4 V | 100 | μA | |||
IIL | Low-level input current | VI = 0.4 V | 100 | μA | |||
IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | ±250 | mA | |||
ICC | Supply current | Receiver disabled | Outputs enabled | 5 | mA | ||
Outputs disabled | 3 |