ZHCSR56G January 1994 – October 2022 SN65LBC179 , SN75LBC179
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPHL | Propagation delay time, high- to low-level output | VID = −1.5 V to 1.5 V, | See Figure 6-4 | 15 | 30 | ns | |
tPLH | Propagation delay time, low- to high-level output | 15 | 30 | ns | |||
tsk(p) | Pulse skew (|tPHL − tPLH| ) | See Figure 6-4 | 3 | 6 | ns | ||
tt | Transition time | 3 | 5 | ns |