ZHCSFW5 December   2016 SN65LBC175A-EP

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC(2) –0.3 6 V
Voltage at any bus input (steady state), A and B –10 15 V
Voltage at any bus (transient pulse through 100 Ω, see Figure 10) –30 30 V
Input voltage at 1,2EN and 3,4EN, VI –0.5 VCC + 0.5 V
Receiver output current, IO –10 10 mA
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential I/O bus voltages, are with respect to GND and are steady-state (unless otherwise specified).

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) A and B to GND ±6000 V
All pins ±5000
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) All pins ±2000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 4.75 5 5.25 V
Voltage at any bus terminal A, B –7 12 V
VIH High-level input voltage EN 2 VCC V
VIL Low-level input voltage 0 0.8 V
Output current Y –8 8 mA
TJ Junction temperature –55 125 °C

Thermal Information

THERMAL METRIC(1) SN65LBC175A-EP UNITS
D (SOIC)
16 PINS
θJA Junction-to-ambient thermal resistance 78 °C/W
θJCtop Junction-to-case (top) thermal resistance 39.5 °C/W
θJB Junction-to-board thermal resistance 35.4 °C/W
ψJT Junction-to-top characterization parameter 8.5 °C/W
ψJB Junction-to-board characterization parameter 35.1 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

over recommended operating conditions
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going differential input voltage threshold –7 V ≤ VCM ≤ 12 V (VCM = (VA + VB) / 2) –80 –10 mV
VIT- Negative-going differential input voltage threshold –200 –120 mV
VHYS Hysteresis voltage (VIT+ – VIT–) –40 mV
VIK Input clamp voltage II = –18 mA –1.5 –0.8 V
VOH High-level output voltage VID = 200 mV,
IOH = –8 mA
See Figure 6 2.7 4.8 V
VOL Low-level output voltage VID = –200 mV,
IOL = 8 mA
0.2 0.4 V
IOZ High-impedance-state output current VO = 0 V to VCC –1 1 µA
II Line input current Other input at 0 V,
VCC = 0 V or 5 V
VI = 12 V 0.9 mA
VI = –7 V –0.7
IIH High-level input current Enable inputs 110 µA
IIL Low-level input current –100 µA
RI Input resistance A, B inputs 12 kΩ
ICC Supply current VID = 5 V 1,2EN, 3,4EN at 0 V 32 µA
No load 1,2EN, 3,4EN at VCC 11 16 mA
All typical values are at VCC = 5 V and 25°C.

Switching Characteristics

Over recommended operating conditions
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tr Output rise time VID = –3 V to 3 V,
See Figure 7
2 7 ns
tf Output fall time 2 7 ns
tPLH Propagation delay time, low-to-high level output 8 12 18 ns
tPHL Propagation delay time, high-to-low level output 8 12 18 ns
tPZH Propagation delay time, high-impedance to high-level output See Figure 8 27 39 ns
tPHZ Propagation delay time, high-level-output to high-impedance 7 24 ns
tPZL Propagation delay time, high-impedance to low-level output See Figure 9 29 39 ns
tPLZ Propagation delay time, low-level-output to high-impedance 12 18 ns
tsk(p) Pulse skew (|tPLH – tPHL|) 0.2 2 ns
tsk(o) Output skew(1) 3 ns
tsk(pp) Part-to-part skew(2) 3 ns
Output skew (tsk(o)) is the magnitude of the time delay difference between the outputs of a single device with all of the inputs connected together.
Part-to-part skew (tsk(pp)) is the magnitude of the difference in propagation delay times between any specified terminals of two devices when both devices operate with the same input signals, the same supply voltages, at the same temperature, and have identical packages and test circuits.
SN65LBC175A-EP D001_SLLSEH1.gif
See data sheet for absolute maximum and minimum recommended operating conditions.
Silicon operating life design goal is 10 years at 105°C junction temperature (does not include package interconnect life).
Enhanced plastic product disclaimer applies.
Figure 1. SN65LBC175A-EP Wirebond Life Derating Chart

Typical Characteristics

SN65LBC175A-EP fig006_bus_cur_vs_bus_vol_SLLSEH1.gif
Figure 2. Bus Input Current vs Bus Input Voltage
SN65LBC175A-EP fig008_sup_cur_vs_sig_rate_SLLSEH1.gif
Figure 4. Supply Current vs Signaling Rate (All Four Channels)
SN65LBC175A-EP fig007_out_vol_vs_dif_vol_SLLSEH1.gif
VCC = 5 V TA = 25°C
Figure 3. Output Voltage vs Differential Input Voltage
SN65LBC175A-EP D005_SLLSEH1.gif
Figure 5. Propagation Delay Time vs Free-Air Temperature