ZHCSRU5F September 2005 – March 2023 SN65HVD50 , SN65HVD52 , SN65HVD53 , SN65HVD54 , SN65HVD55
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low-to-high-level output | HVD50, HVD53 | RL = 54 Ω, CL = 50 pF, See Figure 8-5 | 4 | 8 | 12 | ns |
HVD51, HVD54 | 20 | 29 | 46 | ||||
HVD52, HVD55 | 90 | 143 | 230 | ||||
tPHL | Propagation delay time, high-to-low-level output | HVD50, HVD53 | 4 | 8 | 12 | ns | |
HVD51, HVD54 | 20 | 30 | 46 | ||||
HVD52, HVD55 | 90 | 143 | 230 | ||||
tr | Differential output signal rise time | HVD50, HVD53 | 3 | 6 | 12 | ns | |
HVD51, HVD54 | 20 | 34 | 60 | ||||
HVD52, HVD55 | 120 | 197 | 300 | ||||
tf | Differential output signal fall time | HVD50, HVD53 | 3 | 6 | 11 | ns | |
HVD51, HVD54 | 20 | 33 | 60 | ||||
HVD52, HVD55 | 120 | 192 | 300 | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | HVD50, HVD53 | 1.4 | ns | |||
HVD51, HVD54 | 1.6 | ||||||
HVD52, HVD55 | 7.4 | ||||||
tsk(pp)(2) | Part-to-part skew | HVD50, HVD53 | 1 | ns | |||
HVD51, HVD54 | 4 | ||||||
HVD52, HVD55 | 22 | ||||||
tPZH1 | Propagation delay time, high-impedance-to-high-level output | HVD53 | RL = 110 Ω,
RE at 0 V, See Figure 8-6 D = 3 V and S1 = Y, D = 0 V and S1 = Z | 30 | ns | ||
HVD54 | 180 | ||||||
HVD55 | 380 | ||||||
tPHZ | Propagation delay time, high-level-to-high-impedance output | HVD53 | 16 | ns | |||
HVD54 | 40 | ||||||
HVD55 | 110 | ||||||
tPZL1 | Propagation delay time, high-impedance-to-low-level output | HVD53 | RL = 110 Ω,
RE at 0 V, See Figure 8-7 D = 3 V and S1 = Z, D = 0 V and S1 = Y | 23 | ns | ||
HVD54 | 200 | ||||||
HVD55 | 420 | ||||||
tPLZ | Propagation delay time, low-level-to-high-impedance output | HVD53 | 19 | ns | |||
HVD54 | 70 | ||||||
HVD55 | 160 | ||||||
tPZH2 | Propagation delay time, standby-to-high-level output | RL = 110 Ω,
RE at 3 V, See Figure 8-6 D = 3 V and S1 = Y, D = 0 V and S1 = Z | 3300 | ns | |||
tPZL2 | Propagation delay time, standby-to-low-level output | RL = 110 Ω,
RE at 3 V, See Figure 8-7 D = 3 V and S1 = Z, D = 0 V and S1 = Y | 3300 | ns |