ZHCSRQ1M september 2005 – february 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | –0.3 | 6 | V | ||
| V(A), V(B), V(Y), V(Z) | Voltage at any bus terminal (A, B, Y, Z) | –9 | 14 | V | ||
| V(TRANS) | Voltage input, transient pulse through 100 Ω. See Figure 8-13 (A, B, Y, Z)(3) | –50 | 50 | V | ||
| VI | Input voltage (D, DE, RE) | –0.5 | 7 | V | ||
| IO | Output current (receiver output only, R) | 11 | mA | |||
| Tstg | Storage Temperature | 125 | °C | |||