ZHCSRQ1M september 2005 – february 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| INPUTS | OUTPUTS | ||
|---|---|---|---|
| D | DE | Y | Z |
| H | H | H | L |
| L | H | L | H |
| X | L or open | Z | Z |
| Open | H | L | H |
| DIFFERENTIAL INPUTS VID = V(A) – V(B) | ENABLE RE | OUTPUT R |
|---|---|---|
| VID ≤ –0.2 V | L | L |
| –0.2 V < VID < –0.02 V | L | ? |
| –0.02 V ≤ VID | L | H |
| X | H or open | Z |
| Open Circuit | L | H |
| Idle circuit | L | H |
| Short Circuit, V(A) = V(B) | L | H |
| INPUT D | OUTPUTS | |
|---|---|---|
| Y | Z | |
| H | H | L |
| L | L | H |
| Open | L | H |
| DIFFERENTIAL INPUTS VID = V(A) – V(B) | OUTPUT R |
|---|---|
| VID ≤ –0.2 V | L |
| –0.2 V < VID < –0.02 V | ? |
| –0.02 V ≤ VID | H |
| Open Circuit | H |
| Idle circuit | H |
| Short Circuit, V(A) = V(B) | H |
Figure 8-5 Equivalent Input and Output Schematic Diagrams| PART NUMBER | R1, R2 | R3 |
|---|---|---|
| SN65HVD30, SN65HVD33 | 9 kΩ | 45 kΩ |
| SN65HVD31, SN65HVD32, SN65HVD34, SN65HVD35 | 36 kΩ | 180 kΩ |