ZHCSOI1O august 2009 – july 2023 SN65HVD3082E , SN65HVD3085E , SN65HVD3088E , SN75HVD3082E
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| Supply voltage, VCC | 4.5 | 5.5 | V | ||||
| Voltage at any bus terminal (separately or common mode) , VI | –7 | 12 | |||||
| High-level input voltage (D, DE, or RE inputs), VIH | 2 | VCC | V | ||||
| Low-level input voltage (D, DE, or RE inputs), VIL | 0 | 0.8 | V | ||||
| Differential input voltage, VID | –12 | 12 | V | ||||
| Output current, IO | Driver | –60 | 60 | mA | |||
| Receiver | –8 | 8 | |||||
| Differential load resistance, RL | 54 | 60 | Ω | ||||
| Signaling rate, 1/tUI | SN65HVD3082E, SN75HVD3082E | 0.2 | Mbps | ||||
| SN65HVD3085E | 1 | ||||||
| SN65HVD3088E | 20 | ||||||
| Operating free-air temperature, TA | SN65HVD3082E (D package) | –40 | 105 | °C | |||
| SN65HVD3082E (DGK and P packages), SN65HVD3085E, SN65HVD3088E | –40 | 85 | |||||
| SN75HVD3082E | 0 | 70 | |||||
| Junction temperature, TJ | –40 | 130 | °C | ||||