ZHCSRU4F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| |VOD| | Differential output voltage | No load, IO = 0 | 3 | 4.3 | VCC | V | ||
| RL = 54 Ω, See Figure 6-1 | 1.5 | 2.3 | ||||||
| Vtest = –7 V to 12 V, See Figure 6-2 | 1.5 | |||||||
| RL = 100 Ω, See Figure 6-1 | 2 | |||||||
| Δ|VOD| | Change in magnitude of differential output voltage | RL = 54 Ω, See Figure 6-1 and Figure 6-2 | –0.2 | 0 | 0.2 | V | ||
| VOC(SS) | Steady-state common-mode output voltage | See Figure 6-3 | 1 | 2.6 | 3 | V | ||
| ΔVOC(SS) | Common-mode output voltage (Dominant) | -0.1 | 0 | 0.1 | ||||
| VOC(PP) | Peak-to-peak common-mode output voltage | 0.5 | ||||||
| IZ(Y) or IZ(Z) | High-impedance state output current | VCC = 0 V, V(Z) or V(Y) = 12 V Other input at 0 V | 1 | µA | ||||
| VCC = 0 V, V(Z) or V(Y) = -7 V Other input at 0 V | -1 | |||||||
| VCC = 5 V, V(Z) or V(Y) = 12 V Other input at 0 V | 1 | |||||||
| VCC = 5 V, V(Z) or V(Y) = -7 V Other input at 0 V | -1 | |||||||
| II | Input current | D, DE | -100 | 100 | µA | |||
| IOS | Short-circuit output current | –7 V ≤ VO ≤ 12 V | -250 | 250 | mA | |||