4 修订历史记录
Changes from D Revision (October 2014) to E Revision
- Changed the Pin Configuration imagesGo
- Changed the Supply Voltage MAX value From: 5.5 V To 5 V in the Absolute Maximum RatingsGo
- Moved Storage Temperature From the ESD table to the Absolute Maximum RatingsGo
- Changed the Handling Ratings table to ESD RatingsGo
- Added Note: to Supply voltage in the Recommended Operating ConditionsGo
Changes from C Revision (August 2014) to D Revision
- Updated the MSOP–10 logic diagram Go
Changes from B Revision (July 2014) to C Revision
- Updated the Device Comparison TableGo
Changes from A Revision (June 2014) to B Revision
- Updated SN65HVD1470 and SN65HVD1471 specifications to production values Go
Changes from * Revision (May 2014) to A Revision
- Changed 器件状态从 产品预览 更改为 生产数据(混合状态)Go