ZHCSPC1P February 2002 – February 2022 SN65HVD10 , SN65HVD11 , SN65HVD12 , SN75HVD10 , SN75HVD11 , SN75HVD12
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.3 | 6 | V | |
| Voltage at A or B | –9 | 14 | V | ||
| Input voltage at D, DE, R, or RE | –0.5 | VCC + 0.5 | V | ||
| Voltage input, transient pulse, A and B, through 100 Ω, see Figure 8-12 | –50 | 50 | V | ||
| IO | Receiver output current | –11 | 11 | mA | |
| Continuous total power dissipation | See Section 7.10 | ||||
| TJ | Junction temperature | 170 | °C | ||
| Tstg | Storage temperature | –55 | 145 | °C | |