ZHCSDD1A July 2014 – December 2015 SN65DSI86-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VCCA, VCC | –0.3 | 1.3 | V |
| VCCIO, VPLL | –0.3 | 2.175 | ||
| Input voltage | All input terminals | –0.5 | 2.175 | V |
| Operating temperature | –40 | 85 | °C | |
| Storage temperature, Tstg | –65 | 105 | °C | |
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| Tstg | Storage temperature range | –65 | 150 | °C | ||
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002 Classification Level H2, all pins(1) | –2000 | 2000 | V | |
| Charged device model (CDM), per AEC Q100-011 Classification Level C4B | Corner pins | –750 | 750 | |||
| Other pins | –500 | 500 | ||||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCCA | VCCA Power supply; analog circuits | 1.14 | 1.2 | 1.26 | V |
| VCC | VCC Power supply; digital circuits | 1.14 | 1.2 | 1.26 | V |
| VCCIO | VCCIO Power Supply; digital IOs. | 1.65 | 1.8 | 1.98 | V |
| VPLL | VPLL Power Supply, DisplayPort PLL | 1.65 | 1.8 | 1.98 | V |
| VPSN | Supply noise on any VCC terminal | f(noise) > 1 MHz | 0.05 | V | |
| VDSI_PIN | DSI input pin voltage range | –50 | 1350 | mV | |
| f(I2C) | Local I2C input frequency | 400 | kHz | ||
| fHS_CLK | DSI HS clock input frequency | 40 | 750 | MHz | |
| ZL | DP output differential load impedance | 90 | 110 | Ω | |
| TA | Operating free-air temperature | –40 | 85 | °C | |
| TJ | Operating junction temperature | –40 | 105 | °C | |
| THERMAL METRIC(1) | SN65DSI86-Q1 | UNIT | |
|---|---|---|---|
| PAP | |||
| 64 TERMINALS | |||
| RθJA | Junction-to-ambient thermal resistance | 35.5 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 17.7 | °C/W |
| RθJB | Junction-to-board thermal resistance | 19.5 | °C/W |
| ψJT | Junction-to-top thermal resistance metric (High-K board(1)) | 0.7 | °C/W |
| ψJB | Junction-to-board thermal resistance metric (High-K board(1)) | 19.4 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.7 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STANDARD IO (TEST1, TEST2, ADDR, SCL, SDA, IRQ, REFCLK, EN, GPIO[4:1]) | ||||||
| VIL | Low-level control signal input voltage | 0.3 × VCCIO |
V | |||
| VIH | High-level control signal input voltage | 0.7 × VCCIO |
V | |||
| VOH | High-level output voltage | IOH = –2 mA | 1.3 | V | ||
| VOL | Low-level output voltage | IOL = 2 mA | 0.4 | V | ||
| IIH | High-level input current | Any input terminal | ±5 | μA | ||
| IIL | Low-level input current | |||||
| IOZ | High-impedance output current | Any output terminal | ±10 | μA | ||
| IOS | Short-circuit output current | Any output driving GND short | ±2 | mA | ||
| ICCA | VCCA device active current | VCCA = 1.2 V (2) | 70 | 126 | mA | |
| ICC | VCC device active current | VCCA = 1.2 V (2) | 43 | 52 | mA | |
| ICCIO | VCCIO and VPLL device active current | VCCIO = 1.8 V, VPLL = 1.8 V (2) | 32 | 32 | mA | |
| ISUSPEND_CCA | VCCA device suspend current | All data and clock lanes are in ultra-low power state (ULPS) and SUSPEND = 1 | 9.8 | mA | ||
| ISUSPEND_CC | VCC device suspend current | All data and clock lanes are in ultra-low power state (ULPS) and SUSPEND = 1 | 9 | mA | ||
| ISUSPEND_CCIO | VCCIO and VPLL device suspend current | All data and clock lanes are in ultra-low power state (ULPS) and SUSPEND = 1 | 1.16 | mA | ||
| IEN_CCA | VCCA shutdown current | EN = 0 | 0.95 | mA | ||
| IEN_CC | VCC shutdown current | EN = 0 | 2 | mA | ||
| IEN_CCIO | VCCIO and VPLL shutdown current | EN = 0 | 0.038 | mA | ||
| REN | EN control input resistor | 150 | kΩ | |||
| ADDR, EN, SCL, SDA, DBP/N[3:0], DAP/N[3:1], DBCP/N, DACP/N | ||||||
| ILEAK | Input failsafe leakage current | VCC = 0; VCCIO = 0 V. Input pulled up to VCCIO max. DSI inputs pulled up to 1.3 V | –40 | 40 | µA | |
| MIPI DSI INTERFACE | ||||||
| VIH-LP | LP receiver input high threshold | See Figure 5 | 880 | mV | ||
| VIL-LP | LP receiver input low threshold | 550 | mV | |||
| VOH-LP | LP transmitter high-level output voltage | 1100 | 1300 | mV | ||
| VOL-LP | LP transmitter low-level output voltage | –50 | 50 | mV | ||
| VIHCD | LP Logic 1 contention threshold | 450 | mV | |||
| VILCD | LP Logic 0 contention threshold | 200 | mV | |||
| |VID| | HS differential input voltage | 70 | 270 | mV | ||
| |VIDT| | HS differential input voltage threshold | 50 | mV | |||
| VIL-ULPS | LP receiver input low threshold; ultra-low power state (ULPS) | 300 | mV | |||
| VCM-HS | HS common mode voltage; steady-state | 70 | 330 | mV | ||
| ΔVCM-HS | HS common mode peak-to-peak variation including symbol delta and interference | 100 | mV | |||
| VIH-HS | HS single-ended input high voltage | See Figure 5 | 460 | mV | ||
| VIL-HS | HS single-ended input low voltage | –40 | mV | |||
| VTERM-EN | HS termination enable; single-ended input voltage (both Dp AND Dn apply to enable) | Termination is switched simultaneous for Dn and Dp | 450 | mV | ||
| RDIFF-HS | HS mode differential input impedance | 80 | 125 | Ω | ||
| DisplayPort MAIN LINK | ||||||
| VTX_DC_CM | Output common mode voltage | 0 | 2 | V | ||
| VTX_AC_CM_HBR_RBR | TX AC common mode voltage for HBR and RBR. | 20 | mVRMS | |||
| VTX_AC_CM_HBR2 | TX AC common mode voltage for HBR2 | 30 | mVRMS | |||
| VTX_DIFFPP_LVL0 | Differential peak-to-peak output voltage level 0 | Based on default state of V0_P0_VOD register | 300 | 400 | 460 | mV |
| VTX_DIFFPP_LVL1 | Differential peak-to-peak output voltage level 1 | Based on default state of V1_P0_VOD register | 450 | 600 | 690 | mV |
| VTX_DIFFPP_LVL2 | Differential peak-to-peak output voltage level 2 | Based on default state of V2_P0_VOD register | 600 | 800 | 920 | mV |
| VTX_DIFFPP_LVL3 | Differential peak-to-peak output voltage level 3 | Based on default state of V3_P0_VOD register. Level 3 is not enabled by default | 600 | 800 | 920 | mV |
| VTX_PRE_RATIO_0 | Pre-emphasis level 0 | 0 | 0 | 0 | dB | |
| VTX_PRE_RATIO_1 | Pre-emphasis level 1 | 2.8 | 3.5 | 4.2 | dB | |
| VTX_PRE_RATIO_2 | Pre-emphasis level 2 | 4.8 | 6.0 | 7.2 | dB | |
| VTX_PRE_RATIO_3 | Pre-emphasis level 3 | Level 3 is not enabled by default | 4.8 | 6.0 | 7.2 | dB |
| VTX_PRE_POST2_RATIO_0 | Post-cursor2 level 0 | 0 | 0 | 0 | dB | |
| VTX_PRE_POST2_RATIO_1 | Post-cursor2 level 1 | –1.1 | –0.9 | –0.7 | dB | |
| VTX_PRE_POST2_RATIO_2 | Post-cursor2 level 2 | –2.3 | –1.9 | –1.5 | dB | |
| VTX_PRE_POST2_RATIO_3 | Post-cursor2 level 3 | Level 3 is not enabled by default | –3.7 | –3.1 | –2.5 | dB |
| ITX_SHORT | TX short circuit current limit | 50 | mA | |||
| RTX_DIFF | Differential impedance | 80 | 100 | 120 | Ω | |
| CAC_COUPLING | AC coupling capacitor | 75 | 200 | nF | ||
| DisplayPort HPD | ||||||
| VHPD_PLUG | Hot plug detection threshold | Measured at 51-kΩ series resistor. | 2.2 | V | ||
| VHPD_UNPLUG | Hot unplug detection threshold | Measured at 51-kΩ series resistor. | 0.8 | V | ||
| RHPDPD | HPD internal pulldown resistor | 51 | 60 | 69 | kΩ | |
| DisplayPort AUX INTERFACE | ||||||
| VAUX_DIFF_PP_TX | Peak-to-peak differential voltage at transmit pins | VAUX_DIFF_PP = 2 × |VAUXP – VAUXN| | 0.18 | 1.38 | V | |
| VAUX_DIFF_PP_RX | Peak-to-peak differential voltage at receive pins | VAUX_DIFF_PP = 2 × |VAUXP – VAUXN| | 0.18 | 1.36 | V | |
| RAUX_TERM | AUX channel termination DC resistance | 100 | Ω | |||
| VAUX_DC_CM | AUX channel DC common mode voltage | 0 | 1.2 | V | ||
| VAUX_TURN_CM | AUX channel turnaround common-mode voltage | 0.3 | V | |||
| IAUX_SHORT | AUX Channel short circuit current limit | 90 | mA | |||
| CAUX | AUX AC-coupling capacitor | 75 | 200 | nF | ||
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power-up For DPPLL_CLK_SRC = REFCLK, See Figure 1 | ||||
| td1 | VCC/A stable before VCCIO/VPLL stable | 0 | µs | |
| td2 | VCC/A and VCCIO/VPLL stable before EN assertion | 100 | µs | |
| td3 | REFCLK active and stable before EN assertion | 0 | µs | |
| td4 | GPIO[3:1] stable before EN assertion | 0 | ns | |
| td5 | GPIO[3:1] stable after EN assertion | 5 | µs | |
| td6 | LP11 state on DSI channels A and B before EN assertion | 0 | ns | |
| td7 | LP11 state on DSI channels A and B after EN assertion(1) | 100 | µs | |
| tVCC_RAMP | VCC supply ramp requirements | 0.2 | 100 | ms |
| tVCCA_RAMP | VCCA supply ramp requirements | 0.2 | 100 | ms |
| tVCCIO_RAMP | VCCIO supply ramp requirements | 0.2 | 100 | ms |
| tVPLL_RAMP | VPLL supply ramp requirements | 0.2 | 100 | ms |
| Power-up For DPPLL_CLK_SRC = DACP/N, See Figure 2 | ||||
| td1 | VCC/A stable before VCCIO/VPLLstable | 0 | µs | |
| td2 | VCC/A and VCCIO/VPLL stable before EN assertion | 100 | µs | |
| td3 | REFCLK low before EN assertion | 10 | µs | |
| td4 | GPIO[3:1] stable before EN assertion | 0 | ns | |
| td5 | GPIO[3:1] stable after EN assertion | 5 | µs | |
| td6 | LP11 state on DSI channels A and B before EN assertion | 0 | ns | |
| td7 | LP11 state on DSI channels A and B after EN assertion(1) | 100 | µs | |
| td8 | DACP/N active and stable before DP_PLL_EN bit is set. | 100 | µs | |
| tVCC_RAMP | VCC supply ramp requirements | 0.2 | 100 | ms |
| tVCCA_RAMP | VCCA supply ramp requirements | 0.2 | 100 | ms |
| tVCCIO_RAMP | VCCIO supply ramp requirements | 0.2 | 100 | ms |
| tVPLL_RAMP | VPLL supply ramp requirements | 0.2 | 100 | ms |
| SUSPEND Timing Requirements, See Figure 3 | ||||
| td1 | LP11 or ULPS on DSI channel A and B before assertion of SUSPEND. | 200 | ns | |
| td2 | Delay from SUSPEND asserted to DisplayPort Main Link powered off. | 2 × tREFCLK | ||
| td3 | REFCLK active hold time after assertion of SUSPEND | 4 × tREFCLK | ||
| td4 | REFCLK active setup time before deassertion of SUSPEND. | 100 | ns | |
| td5 | Delay from SUSPEND deasserted to DisplayPort Main Link active and transmitting IDLE pattern. Semi-Auto Link Training is NOT used. | 20 + (1155 × tREFCLK) | µs | |
| td6 | LP11 state or ULPS on DSI channels A and B after SUSPEND deassertion | 20 + (1155 × tREFCLK) | µs | |
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| MIPI DSI INTERFACE | ||||||
| tGS | DSI LP glitch suppression pulse width | 300 | ps | |||
| tHS-SETUP | DSI HS data to clock setup time | 0.2 | UI | |||
| tHS-HOLD | DSI HS clock to data hold time | 0.2 | UI | |||
| DisplayPort MAIN LINK | ||||||
| FBR7 | Bit rate 7 | 5.37138 | 5.4 | 5.40162 | Gbps | |
| FBR6 | Bit rate 6 | 4.297104 | 4.32 | 4.321296 | Gbps | |
| FBR5 | Bit rate 5 | 3.222828 | 3.24 | 3.240972 | Gbps | |
| FBR4 | Bit rate 4 | 2.68569 | 2.7 | 2.70081 | Gbps | |
| FBR3 | Bit rate 3 | 2.417121 | 2.43 | 2.430729 | Gbps | |
| FBR2 | Bit rate 2 | 2.148552 | 2.16 | 2.160648 | Gbps | |
| FBR1 | Bit rate 1 | 1.611414 | 1.62 | 1.620486 | Gbps | |
| UIBR7 | Unit interval for BR7 | High limit = +300 ppm. Low limit = –5300 ppm |
185 | ps | ||
| UIBR6 | Unit interval for BR6 | High limit = +300 ppm. Low limit = –5300 ppm |
231.5 | ps | ||
| UIBR5 | Unit interval for BR5 | High limit = +300 ppm. Low limit = –5300 ppm |
308.6 | ps | ||
| UIBR4 | Unit interval for BR4 | High limit = +300 ppm. Low limit = –5300 ppm |
370.4 | ps | ||
| UIBR3 | Unit interval for BR3 | High limit = +300 ppm. Low limit = –5300 ppm |
411.5 | ps | ||
| UIBR2 | Unit interval for BR2 | High limit = +300 ppm. Low limit = –5300 ppm |
463 | ps | ||
| UIBR1 | Unit interval for BR1 | High limit = +300 ppm. Low limit = –5300 ppm |
617.3 | ps | ||
| tERC_L0 | Differential output rise or fall time with DP_ERC set to 0 | 50 | 61 | 80 | ps | |
| tERC_L1 | Differential output rise or fall time with DP_ERC set to 1 | 74 | 95 | 115 | ps | |
| tERC_L2 | Differential output rise or fall time with DP_ERC set to 2 | 108 | 123 | 146 | ps | |
| tERC_L3 | Differential output rise or fall time with DP_ERC set to 3 | 136 | 153 | 168 | ps | |
| tTX_RISE_FALL
_MISMATCH |
Lane intra-pair output skew at TX pins | 5% | ||||
| tINTRA_SKEW | Intra-pair differential skew | 20 | ps | |||
| tINTER_SKEW | Inter-pair differential skew | 100 | ps | |||
| tTX_EYE_HBR2 | Minimum TX eye width at TX package pins for HBR2(2) | 0.73 | UIHBR2 | |||
| tTX_EYE_MED_TO
_MAX_JIT_HBR2 |
Maximum time between the jitter median and maximum deviation from the median at TX package pins for HBR2(2) | 0.135 | UIHBR2 | |||
| tTX_EYE_HBR | Minimum TX eye width at TX package pins for HBR(2) | 0.72 | UIHBR | |||
| tTX_EYE_MED_TO
_MAX_JIT_HBR |
Maximum time between the jitter median and maximum deviation from the median at TX package pins for HBR(2) | 0.147 | UIHBR | |||
| tTX_EYE_RBR | Minimum TX eye width at TX package pins for RBR(2) | 0.82 | UIRBR | |||
| tTX_EYE_MED_TO
_MAX_JIT_RBR |
Maximum time between the jitter median and maximum deviation from the median at TX package pins for RBR(2) | 0.09 | UIRBR | |||
| tXSSC_AMP | Link clock down-spreading | 0% | 0.5% | |||
| tSSC_FREQ | Link clock down-spreading frequency | 30 | 33 | kHz | ||
| DisplayPort AUX INTERFACE | ||||||
| UIMAN | Manchester transaction unit interval | 0.4 | 0.6 | µs | ||
| tauxjitter_tx | Cycle-to-cycle jitter time at transmit pins | 0.08 | UIMAN | |||
| tauxjitter_rx | Cycle-to-cycle jitter time at receive pins | 0.04 | UIMAN | |||
| REFCLK | ||||||
| fREFCLK | REFCLK frequency. supported frequencies: 12 MHz, 19.2 MHz, 26 MHz, 27 MHz, 38.4 MHz | 12 | 38.4 | MHz | ||
| tRISEFALL | REFCLK rise or fall time | 10% to 90% | 100 ps | 23 | ns | |
| tREFCLK | REFCLK period | 26.0417 | 83.333 | ns | ||
| tpj | REFCLK peak-to-peak phase jitter | 50 | ps | |||
| Duty | REFCLK duty cycle | 40% | 50% | 60% | ||
Figure 1. Power-Up Timing Definitions for DPPLL_CLK_SRC = REFCLK
Figure 2. Power-Up Timing Definitions for DPPLL_CLK_SRC = DACP/N
Figure 3. SUSPEND Timing Definitions
Figure 4. DSI HS Mode Receiver Timing Definitions
Figure 5. DSI Receiver Voltage Definitions