ZHCSTI9D October 1990 – October 2023 SN65175 , SN75175
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | VO = 2.7 V, | IO = –0.4 mA | 0.2 | V | |||
| VIT- | Negative-going input threshold voltage | VO = 0.5 V, | IO = 16 mA | –0.2 (2) | V | |||
| Vhys | Hysteresis voltage (VIT+ - VIT-) | See Figure 5-1 | 50 | mV | ||||
| VIK | Enable-input clamp voltage | II = –18 mA | -1.5 | V | ||||
| VOH | High-level output voltage | VID = 200 mV, | IOH = –400 µA, | See Figure 6-1 | 2.7 | V | ||
| VOL | Low-level output voltage | VID = –200 mV, | See Figure 6-1 | IOL = 8 mA | 0.45 | V | ||
| IOL = 16 mA | 0.5 | |||||||
| IOZ | High-impedance-state output current | VO = 0.4 V to 2.4 V | ±20 | µA | ||||
| II | Line input current | Other input at 0 V, | See (4) | VI = 12 V | 1 | mA | ||
| VI = –7 V | -0.8 | |||||||
| IIH | High-level enable-input current | VIH = 2.7 V | 20 | µA | ||||
| IIL | Low-level enable-input current | VIL = 0.4 V | -100 | µA | ||||
| ri | Input resistance | 12 | kΩ | |||||
| IOS | Short-circuit output current (3) | -15 | -85 | mA | ||||
| ICC | Supply current | Outputs disabled | 70 | mA | ||||