ZHCSN67N July 1997 – April 2021 SN55LVDS31 , SN65LVDS31 , SN65LVDS3487 , SN65LVDS9638
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | SN65LVDS31 SN65LVDS3487 SN65LVDS9638 | UNIT | |||
|---|---|---|---|---|---|---|
| MIN | TYP#IDTBL15-FTN1 | MAX | ||||
| tPLH | Propagation delay time, low-to-high-level output | RL = 100 Ω, CL = 10 pF, See GUID-B3B7DE98-2A05-4F92-8965-472782070600.html#SLLS2619641 | 0.5 | 1.4 | 2 | ns |
| tPHL | Propagation delay time, high-to-low-level output | 1 | 1.7 | 2.5 | ns | |
| tr | Differential output signal rise time (20% to 80%) | 0.4 | 0.5 | 0.6 | ns | |
| tf | Differential output signal fall time (80% to 20%) | 0.4 | 0.5 | 0.6 | ns | |
| tsk(p) | Pulse skew (|tPHL – tPLH|) | 0.3 | 0.6 | ns | ||
| tsk(o) | Channel-to-channel output skew#IDTBL15-FTN2 | 0 | 0.3 | ns | ||
| tsk(pp) | Part-to-part skew#IDTBL15-FTN3 | 800 | ps | |||
| tPZH | Propagation delay time, high-impedance-to-high-level output | See GUID-B3B7DE98-2A05-4F92-8965-472782070600.html#SLLS2615230 | 5.4 | 15 | ns | |
| tPZL | Propagation delay time, high-impedance-to-low-level output | 2.5 | 15 | ns | ||
| tPHZ | Propagation delay time, high-level-to-high-impedance output | 8.1 | 15 | ns | ||
| tPLZ | Propagation delay time, low-level-to-high-impedance output | 7.3 | 15 | ns | ||