ZHCSIR4Q July 1995 – September 2018 SN54LVCH245A , SN74LVCH245A
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | 2 | 3.6 | V |
| Data retention only | 1.5 | ||||
| VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | V | ||
| VCC = 2.3 V to 2.7 V | |||||
| VCC = 2.7 V to 3.6 V | 2 | ||||
| VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | V | ||
| VCC = 2.3 V to 2.7 V | |||||
| VCC = 2.7 V to 3.6 V | 0.8 | ||||
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | High or low state | 0 | VCC | V |
| Tri-state | 0 | 5.5 | |||
| IOH | High-level output current | VCC = 1.65 V | mA | ||
| VCC = 2.3 V | |||||
| VCC = 2.7 V | –12 | ||||
| VCC = 3 V | –24 | ||||
| IOL | Low-level output current | VCC = 1.65 V | mA | ||
| VCC = 2.3 V | |||||
| VCC = 2.7 V | 12 | ||||
| VCC = 3 V | 24 | ||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | ||
| TA | Operating free-air temperature | –55 | 125 | °C | |